Data sheet

Communications - S100 I/O Communication interfaces

ABB Ability™ System 800xA® hardware selector

S100 I/O is a rack based I/O system used in the Advant Master and Advant MOD 300 installed base. The S100 I/O Communications hardware is Ethernet-based and makes it possible to connect to the installed S100 I/O when evolving Advant Controller 400 Series controllers to AC 800M controller.

For updated information regarding System 800xA please visit our 800xA Hardware Selector. In the HW-Selector, you can compare different communication modules, AC 800M controllers, S800 I/O modules, S900 I/O modules, Select I/O modules, module termination units, network equipment, panels, power supplies, and voters, and also print your PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different S100 I/O communication interfaces available.

Specific feature ¹ CI846 CI846K01 CI846K02 CI846K11
General info
Article number 2PAA125748R1 7PAA008865R1 7PAA008866R1 7PAA008867R1
Communication protocol Ethernet
Type Ethernet FCI Module (S100 I/O) Ethernet FCI Kit (Single S100 I/O for Advant Master) Ethernet FCI Kit (Red S100 I/O for Advant Master) Ethernet FCI Kit (Single S100 I/O for Advant MOD 300)
Master or slave Slave
SOE Yes
Line redundancy Yes Yes
Network redundancy Yes Yes
Module redundancy Yes Yes
Hot swap Yes
High integrity N/A
Intrinsic safety N/A
Dimensions
Width 30 mm
Depth 122.3 mm
Height 135 mm
Weight (including base) 222 g
Environment and certification
RoHS compliance Yes
WEEE compliance EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ CI846K12 TC810 TC811 TU866
General info
Article number 7PAA008868R1 3BSE076220R1 3BSE078714R1 2PAA125749R1
Communication protocol Ethernet
Type Ethernet FCI Kit (Red S100 I/O for Advant MOD 300) Ethernet Adapter for copper media Ethernet Adapter for fiber optic media MTU for Ethernet FCI (S100 I/O)
Master or slave Slave Slave
SOE Yes N/A
Line redundancy Yes
Network redundancy Yes
Module redundancy Yes
Hot swap Yes
High integrity N/A
Intrinsic safety N/A
HART N/A
Redundancy Yes
Mechanics Select I/O
Type of external output 100 Base-TX with RJ 45 (8P8C) connector 100 BASE-FX with LC connector
Number of external ports 2
Type of connecting cable CAT 5, WG 22 or better 9/125 µm single mode fiber (1310 nm nominal wavelength)
Maximum length of cable 100 m 27.5 km
Mounting DIN Rail (vertical mounting)
Dimensions
Width 25 mm 24.5 mm 135 mm
Depth 76.3 mm 101.3 mm 210 mm
Height 110 mm 95.5 mm
Weight (including base) 105 g 161 g 605 g
Environment and certification
RoHS compliance Yes EU RoHS, UAE RoHS, CN RoHS Yes
WEEE compliance EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com

Accessories

Specific feature ¹ TL810K01 TL811K01
General info
Article number 3BSE088170R1 3BSE088171R1
Type Empty slot protector for FCI Empty slot protector for EA
Hot swap Yes
Mechanics Select I/O
Dimensions
Width 134.5 mm (5.30 in.) 109.5 mm (4.31 in.)
Depth 38.5 mm (1.52 in.)
Height 29 mm (1.14 in.) 24.5 mm (0.96 in.)
Weight (including base) 35.5 g (0.07 lbs) 23.8 g (0.05 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Is800xA

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved