Select I/O is an Ethernet networked, single-channel, granular I/O system for the ABB Ability™ System 800xA automation platform. The Select I/O Communications hardware is Ethernet-based.

Select I/O is an Ethernet networked, single-channel, granular I/O system for the ABB Ability™ System 800xA automation platform. The Select I/O Communications hardware is Ethernet-based.
For updated information regarding System 800xA please visit our 800xA Hardware Selector. In the HW-selector, you
can compare different communication modules, AC 800M controllers, S800 I/O modules, S900 I/O modules, Select I/O modules, module termination units, networks equipment, panels, power supplies, and voters, and also print your PDF files or save an outline of all modules in the product area.
Below is an outline of the range of different Select I/O communication interfaces available.
|
|
|
|
|
|
| Specific feature ¹ | CI845 | HI880 | TC810 | TC811 |
|---|---|---|---|---|
| General info | ||||
| Article number | 3BSE075853R1 | 3BSE078701R1 | 3BSE076220R1 | 3BSE078714R1 |
| Communication protocol | Ethernet | Ethernet | ||
| Type | Ethernet FCI Module | HI Module for Ethernet FCI | Ethernet Adapter for copper media | Ethernet Adapter for fiber optic media |
| Master or slave | Slave | |||
| HART | Yes | N/A | ||
| SOE | Yes | N/A | ||
| Redundancy | Yes | N/A | Yes | |
| Hot swap | Yes | |||
| High integrity | N/A | Yes | N/A | |
| Intrinsic safety | N/A | |||
| Mechanics | Select I/O | |||
| Type of external output | 100 Base-TX with RJ 45 (8P8C) connector | 100 BASE-FX with LC connector | ||
| Number of external ports | 2 | |||
| Type of connecting cable | CAT 5, WG 22 or better | 9/125 µm single mode fiber (1310 nm nominal wavelength) | ||
| Maximum length of cable | 100 m | 27.5 km | ||
| Dimensions | ||||
| Width | 30 mm | 78.5 mm | 25 mm | 24.5 mm |
| Depth | 121.7 mm | 51.7 mm | 76.3 mm | 101.3 mm |
| Height | 135 mm | 19.5 mm | 110 mm | |
| Weight (including base) | 225 g | 28 g | 105 g | 161 g |
| Environment and certification | ||||
| RoHS compliance | EU RoHS, UAE RoHS, CN RoHS | |||
| WEEE compliance | EU | |||
|
|
|
| Specific feature ¹ | TU865 |
|---|---|
| General info | |
| Article number | 3BSE078712R1 |
| Communication protocol | Ethernet |
| Type | MTU for Ethernet FCI (Select I/O) |
| Mechanics | Select I/O |
| Dimensions | |
| Width | 135 mm |
| Depth | 95.5 mm |
| Height | 210 mm |
| Weight (including base) | 500 g |
| Environment and certification | |
| RoHS compliance | EU RoHS, UAE RoHS, CN RoHS |
| WEEE compliance | EU |

800xA and Symphony® Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.
We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.
We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.
Copyright© 2026 ABB All rights reserved