Data sheet

I/O Systems - S800 I/O

ABB Ability™ System 800xA® hardware selector

S800 I/O is a comprehensive, distributed and modular process I/O system that communicates with parent controllers over industry-standard fieldbus technology and therefore can be used with a wide range of process controllers from ABB and other vendors.

By permitting installation in the field, close to sensors and actuators, S800 I/O reduces the installation cost by reducing
the cost of cabling. And thanks to features such as “hot swap” of modules, “online” reconfiguration, and redundancy options,
it contributes to keeping production – and thereby profits – up.

For updated information regarding System 800xA please visit our 800xA Hardware Selector. In the HW-selector, you
can compare different communication modules, AC 800M controllers, S800 I/O modules, S900 I/O modules, Select I/O modules, module termination units, network equipment, panels, power supplies, and voters, and also print your PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different S800 I/O modules available.

Specific feature ¹ AI801 AI810 AI815 AI820
General info
Article number 3BSE020512R1 3BSE008516R1 3BSE052604R1 3BSE008544R1
Type Analog Input
Signal specification 0...20 mA, 4...20 mA 0..20mA, 4..20mA, 0..10V, 2..10V 0..20 mA, 4..20 mA, 0..5 V, 1..5 V -20..+20 mA, 0(4)..20 mA, -10..+10 V, 0(2)..10 V
Number of channels 8 4
Signal type Unipolar single ended Bipolar differential
HART No Yes No
SOE No
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800L S800
Dimensions
Width 86.1 mm (3.4”) 45 mm (1.77”)
Depth 58.5 mm (2.3”) 102 mm (4.01”), 111 mm (4.37”) including connector
Height 110 mm (4.33”) 119 mm (4.7”)
Weight 0.24 kg (0.53 lbs.) 0.2 kg (0.44 lbs.) 0.23 kg (0.51 lbs.) 0.2 kg (0.44 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ AI825 AI830A AI835A AI843
General info
Article number 3BSE036456R1 3BSE040662R1 3BSE051306R1 3BSE028925R1
Type Analog Input
Signal specification -20..+20 mA, 0(4)..20 mA, -10..+10 V, 0(2)..10V 3-wire RTD: Pt100, Cu10, NI100, Ni120 and resistive potentiometer -30..75 mV linear; TC types B, C, D, E, J, K, L, N, R, S, T and U -30..75 mVlinear, TC types B, C, E, J, K, L, N, R, S, T and U
Number of channels 4 8
Signal type See table in S800 Modules and Termination Units, 3BSE020924 See table
HART No
SOE No
Redundancy No Yes
High integrity No
Intrinsic safety No
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.22 kg (0.49 lbs.) 0.157 kg (0.35 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ AI845 AI880A AI890 AI893
General info
Article number 3BSE023675R1 3BSE039293R1 3BSC690071R1 3BSC690141R1
Type Analog Input
Signal specification 0..20mA, 4..20 mA, 0..5 V, 1..5 V 0..20 mA, 4..20 mA 0...20 mA RTD or TC
Number of channels 8
Signal type Unipolar single ended Differential
HART Yes No
SOE No
Redundancy Yes No
High integrity No Yes No
Intrinsic safety No Yes
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.23 kg (0.51 lbs.) 0.15 kg (0.33 lbs.) 0.2 kg (0.44 lbs.) 0.16 kg (0.35 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ AI895 AO801 AO810V2 AO815
General info
Article number 3BSC690086R1 3BSE020514R1 3BSE038415R1 3BSE052605R1
Type Analog Input Analog Output
Signal specification 4...20 mA 0... 20 mA, 4...20 mA 0..20 mA, 4..20 mA 4..20 mA
Number of channels 8
Signal type Unipolar single ended
HART Yes No Yes
SOE No
Redundancy No
High integrity No
Intrinsic safety Yes No
Mechanics S800 S800L S800
Dimensions
Width 45 mm (1.77”) 86.1 mm (3.4”) 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector 58.5 mm (2.3”) 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”) 110 mm (4.33”) 119 mm (4.7”)
Weight 0.2 kg (0.44 lbs.) 0.24 kg (0.53 lbs.) 0.18 kg (0.4 lbs.) 0.21 kg (0.46 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ AO820 AO845A AO890 AO895
General info
Article number 3BSE008546R1 3BSE045584R1 3BSC690072R1 3BSC690087R1
Type Analog Output
Signal specification -20 mA...+20 mA, 0...20 mA, 4...20 mA, -10 V...+10 V, 0...10 V, 2...10 V 4..20 mA 0..20 mA, 4..20 mA 4...20 mA
Number of channels 4 8
Signal type Unipolar single ended
HART No Yes No Yes
SOE No
Redundancy No Yes No
High integrity No
Intrinsic safety No Yes
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.18 kg (0.4 lbs.) 0.21 kg (0.46 lbs.) 0.2 kg (0.44 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DI801 DI802 DI803 DI810
General info
Article number 3BSE020508R1 3BSE022360R1 3BSE022362R1 3BSE008508R1
Type Digital Input
Signal specification 24V d.c. 120 V a.c., 110 V d.c. 230 V a.c., 220 V d.c. 24 V d.c.
Number of channels 16 8 16
Signal type Current sinking
HART No
SOE No
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800L S800
Dimensions
Width 86.1 mm (3.4”) 45 mm (1.77”)
Depth 58.5 mm (2.3”) 102 mm (4.01”), 111 mm (4.37”) including connector
Height 110 mm (4.33”) 119 mm (4.7”)
Weight 0.24 kg (0.53 lbs.) 0.15 kg (0.33 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EN (EN 50581:2012) DIRECTIVE/2011/65/EU (EN 50581:2012) DIRECTIVE/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DI811 DI814 DI818 DI820
General info
Article number 3BSE008552R1 3BUR001454R1 3BSE069052R1 3BSE008512R1
Type Digital Input
Signal specification 48 V d.c. 24 V d.c. 120 V a.c. / 110 V d.c.
Number of channels 16 32 8
Signal type Current sinking Current sourcing Current sinking
HART No
SOE No
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.15 kg (0.33 lbs.) 0.18 kg (0.4 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DI821 DI825 DI828 DI830
General info
Article number 3BSE008550R1 3BSE036373R1 3BSE069054R1 3BSE013210R1
Type Digital Input
Signal specification 230 V a.c., 220 V d.c. 125 V d.c. 120 V a.c. / d.c. 24 V d.c.
Number of channels 8 16
Signal type Current sinking
HART No
SOE No Yes No Yes
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.18 kg (0.4 lbs.) 0.14 kg (0.31 lbs.) 0.15 kg (0.33 lbs.) 0.22 kg (0.48 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DI831 DI840 DI880 DI890
General info
Article number 3BSE013212R1 3BSE020836R1 3BSE028586R1 3BSC690073R1
Type Digital Input
Signal specification 48 V d.c. 24 V d.c. NAMUR input level
Number of channels 16 8
Signal type Current sinking Proximity sensor (NAMUR) or Voltage free contact
HART No
SOE Yes No
Redundancy No Yes No
High integrity No Yes No
Intrinsic safety No Yes
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.22 kg (0.48 lbs.) 0.15 kg (0.33 lbs.) 0.2 kg (0.44 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DO801 DO802 DO810 DO814
General info
Article number 3BSE020510R1 3BSE022364R1 3BSE008510R1 3BUR001455R1
Type Digital Output
Signal specification 24 V d.c. (12 - 32 V d.c.), 0.5 A 24...110 V d.c. / 250 V a.c. (max 2 A) 24V d.c. (12 - 32 V d.c.), 0.5 A 24 V d.c. (12-32 V d.c.), 0.5 A
Number of channels 16 8 16
Signal type Current sourcing, current limiting Relay (NO) Current sourcing, current limiting Current sinking, current limiting
HART No
SOE No
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800L S800
Dimensions
Width 86.1 mm (3.4”) 45 mm (1.77”)
Depth 58.5 mm (2.3”) 102 mm (4.01”), 111 mm (4.37”) including connector
Height 110 mm (4.33”) 119 mm (4.7”)
Weight 0.24 kg (0.53 lbs.) 0.18 kg (0.4 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012) DIRECTIVE/2011/65/EN (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DO815 DO818 DO820 DO821
General info
Article number 3BSE013258R1 3BSE069053R1 3BSE008514R1 3BSE013250R1
Type Digital Output
Signal specification 24 V d.c. (10 - 32 V d.c.), 2A 24 V d.c. (12 - 32 V d.c.), 0.5 A 230 V a.c. / d.c. (5 - 250 V a.c./d.c.), 3 A 230 V a.c./d.c. (5-250 V a.c./d.c.), 3 A
Number of channels 8 32 8
Signal type High side driver, current limiting Current sourcing, current limiting Relay (NO) Relay (NC)
HART No
SOE No
Redundancy No
High integrity No
Intrinsic safety No
Mechanics S800
Dimensions
Width 45 mm (1.77”) 45 mm (1.77") 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector 102 mm (4.01"), 111 mm (4.37") including connector 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”) 119 mm (4.7") 119 mm (4.7”)
Weight 0.2 kg (0.44 lbs.) 0.18 kg (0.4 lbs.) 0.23 kg (0.5 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EN (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DO828 DO840 DO880 DO890
General info
Article number 3BSE069055R1 3BSE020838R1 3BSE028602R1 3BSC690074R1
Type Digital Output
Signal specification 125 V d.c. / 250 V a.c., (5 - 125 V d.c. / 5 - 250 V a.c.), 2 A 24 V d.c. (19.2 - 32 V d.c.), 0.5 A 11 V, 40 mA
Number of channels 16 4
Signal type Relay (NO) Current sourcing, current limiting Solenoid driver
HART No
SOE No
Redundancy No Yes No
High integrity No Yes No
Intrinsic safety No Yes
Mechanics S800
Dimensions
Width 45 mm (1.77") 45 mm (1.77”)
Depth 102 mm (4.01"), 111 mm (4.37") including connector 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7") 119 mm (4.7”)
Weight 0.18 kg (0.4 lbs.) 0.15 kg (0.33 lbs.) 0.20 kg (0.44 lbs.) 0.2 kg (0.44 lbs.)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EN (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ DP820 DP840
General info
Article number 3BSE013228R1 3BSE028926R1
Type Pulse counter
Signal specification 24 V d.c. (12 - 32 V d.c.) 24 V d.c. (19.2 - 32 V d.c.)
Number of channels 2 8
HART No
SOE No
Redundancy No Yes
High integrity No
Intrinsic safety No
Mechanics S800
Dimensions
Width 45 mm (1.77”)
Depth 102 mm (4.01”), 111 mm (4.37”) including connector
Height 119 mm (4.7”)
Weight 0.15 kg (0.33 lbs.) 0.15 kg (0.33 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com

Accessories

Specific feature ¹ TB805 TB806 TB807 TB845
General info
Article number 3BSE008534R1 3BSE008536R1 3BSE008538R1 3BSE021437R1
Mechanics S800
Dimensions
Width 22 mm 17 mm 43 mm
Depth 25 mm 13 mm 31.5 mm
Height 109 mm 19 mm 186 mm
Weight 46 g 10 g 180 g
Environment and certification
RoHS compliance Directive 2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TB846 TK801V003 TK801V006 TK801V012
General info
Article number 3BSE021439R1 3BSC950089R1 3BSC950089R2 3BSC950089R3
Mechanics S800
Dimensions
Width 43 mm
Depth 31.5 mm
Height 186 mm
Weight 180 g 0,155 kg 0.19 kg 0.265 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TK811V015 TK811V050 TK811V150 TK812V015
General info
Article number 3BSC950107R1 3BSC950107R2 3BSC950107R3 3BSC950118R1
Dimensions
Weight 0.02 kg 0.045 kg 0.125 kg 0.015 kg
Environment and certification
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TK812V050 TK812V150 TL810K01 TL811K01
General info
Article number 3BSC950118R2 3BSC950118R3 3BSE088170R1 3BSE088171R1
Mechanics Select I/O
Type Empty slot protector for FCI Empty slot protector for EA
Hot swap Yes
Dimensions
Width 134.5 mm (5.30 in.) 109.5 mm (4.31 in.)
Depth 38.5 mm (1.52 in.)
Height 29 mm (1.14 in.) 24.5 mm (0.96 in.)
Weight 0.025 kg 0.065 kg
Weight (including base) 35.5 g (0.07 lbs) 23.8 g (0.05 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TY801K01 TY804K01 TY805K01 TY820K01
General info
Article number 3BSE023607R1 3BSE033670R1 3BSE081160R1 3BSE056980R1
Mechanics S800
Dimensions
Width 15.5 mm 20 mm
Depth 62 mm 8 mm
Height 11 mm 13 mm
Weight 0.06 kg 0.08 kg
Environment and certification
RoHS compliance Directive 2011/65/EU (EN 50581:2012) DIRECTIVE/2011/65/EU (EN 50581:2012) Directive 2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Is800xA

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved