Data sheet

Networks

ABB Ability™ System 800xA® hardware selector

ABB offers network switches and high-performance industrial Ethernet routers with firewall functionality.
The routers also support the Redundant Network Routing Protocol (RNRP).

Here you can choose and compare hardware at a glance, filter according to needs, and download pdf-outlines for a product area or export individual data sheets.

The network equipment has the following general features:
• Pre-configured for use with System 800xA
• Enhanced monitoring using PNSM
• Long life duration
• Fully supported by ABB

For updated information regarding this hardware please visit our Hardware Selector. In the hardware selector, you can compare different controllers, communication interfaces, I/O systems, I/O module termination units, network equipment, panels, power supplies & voters. Print your own PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different network products available.

Specific feature ¹ NE801 NE802 NE810 NE820
General info
Article number 3BSE080209R1 3BSE080237R1 3BSE080207R1 3BSE080208R1
Ethernet TX 10/100 4 ports - 8 ports
Ethernet TX 10/100/1000 - 4 ports - 7 ports
Ethernet SFP 1 x LC-connection, 100 Mbit/s 1 x 10/100/1000 Mbit/s 2 x 10/100/1000 Mbit/s 4 x 10/100/1000 Mbit/s
Managed Lightly managed Managed
Mounting DIN
Layer Layer 2
Firewall No
Network redundancy Fast reconfiguration of network typology (FRNT)
Dimensions
Dimension (WxHxD) 34 x 123 x 121 mm 52 x 100 x 101 mm 175 x 105 x 122 mm
Weight 0.2 kg (0.44 lbs.) 0.7 kg (1.54 lbs.) 2.2 kg (4.85 lbs.)
Environment and certification
RoHS compliance EN 50581:2012
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ NE840 NE870 NE871
General info
Article number 3BSE080211R1 3BSE080239R1 3BSE080240R1
Ethernet TX 10/100 8 ports -
Ethernet TX 10/100/1000 7 ports 3 ports
Ethernet SFP 4 x 10/100/1000 Mbit/s -
Managed Managed Router
Mounting Rack DIN
Layer Layer 2 Layer 3 routing − RNRP
Firewall No Yes
Network redundancy Fast reconfiguration of network typology (FRNT) Redundant Network Routing Protocol (RNRP)
Dimensions
Dimension (WxHxD) 466 x 258 x 43 mm 134 x 100 x 122 mm
Weight 3.8 kg (8.38 lbs.) 1.5 kg (3.31 lbs.)
Environment and certification
RoHS compliance EN 50581:2012
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com

SFP table

Not applicable for NE870, NE871

Product titleArticle numberTypeLink speed (Mbit/s)Indicative range (km)Power budget (dB)TX/RX wavelength (nm)
PT8013BSE080214R1Multi mode1002201310/1310
PT8023BSE080215R1Single mode10020171310/1310
PT8033BSE080223R1Single mode, BiDi10020181310/1550
PT8043BSE080224R1Single mode, BiDi10020181550/1310
PT8053BSE080216R1Single mode10040301310/1310
PT8063BSE080227R1Single mode, BiDi10040261310/1550
PT8073BSE080228R1Single mode, BiDi10040261550/1310
PT8083BSE080217R1Single mode10080301550/1550
PT8093BSE080235R1Single mode, BiDi10080291310/1550
PT8103BSE080236R1Single mode, BiDi10080351550/1310
PT8113BSE080218R1Single mode100120351550/1550
PT8123BSE080233R1Single mode, BiDi100120321550/1490
PT8133BSE080234R1Single mode, BiDi100120321490/1550
PT8143BSE080232R1RJ4510/1000.1--
PT8313BSE080222R1Multi mode10000.3–0.559850/850
PT8323BSE080225R1Multi mode10001–211310/1310
PT8333BSE080219R1Single mode100010111310/1310
PT8343BSE080229R1Single mode, BiDi100020151310/1490
PT8353BSE080230R1Single mode, BiDi100020151490/1310
PT8363BSE080220R1Single mode100050201550/1550
PT8373BSE080221R1Single mode100080241550/1550
PT8383BSE080231R1Single mode1000110301550/1550
PT8393BSE080226R1RJ4510000.1--
Is800xA

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved