Data sheet

Panels

ABB Ability™ System 800xA® hardware selector

The Panel 800 family comprises user-friendly, intuitive, and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Designed to make process automation easy, all panels are equipped with touchscreen operation with advanced functionality for process and equipment control.

The Panel 800 family is configured using ABB’s Panel Builder tool which contains a wide range of advanced functions.

A wide range of user-friendly, intuitive, and ergonomic operator panels for process automation systems gives you the right information at the right time, and in the right place. The Panel 800 family is configured using ABB’s Panel Builder tool which contains a wide range of advanced functions. The functions are tested and developed with customer needs and preferences in focus.

For updated information regarding this hardware please visit our Hardware Selector. In the hardware selector, you can compare different controllers, communication interfaces, I/O systems, I/O module termination units, network equipment, panels, power supplies & voters. Print your own PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different panels available.

Specific feature ¹ Panel 800 6.2 2000 tags (Dongles) Panel 800 6.2 250 tags (Dongles) Panel 800 6.2 4000 tags (Dongles) PP875
General info
Article number 3BSE093565R1 3BSE093564R1 3BSE093566R1 3BSE092977R1
Processor Standard PC running Win 7 or Win 10 ARM9 (1 GHz)
External storage media Uses ordinary PC USB port. 2 GB (SSD), 1.5 GB free for application storage
Net weight (kg) 0.13 kg 0.8
Operating temperature -30 °C to +70 °C -10 °C to +60 °C
Category Standard
Display type Touch
Display size 7"
Brightness 350 cd/m²
Display resolution, ratio 800 x 480 (16:9)
Main memory 512 MB
Dimension WxHxD (mm) 204 x 143 x 50 mm
Power supply + 24 V DC (18 to 32 V DC)
Dimensions
Dimension W×H×D (mm) 204 x 143 x 50 mm
Cut-out dimension W×H (mm) 187 x 126 mm
Mounting depth mm. (Including clearance) 43 (143)
Mounting Panel Mount and VESA 75 × 75
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ PP875H PP875M PP881 PP883
General info
Article number 3BSE092983R1 3BSE092982R1 3BSE092978R1 3BSE092979R1
Processor ARM9 (1 GHz)
External storage media 1 × SD card slot (or SDHC with latest image loaded)
1 × SD card slot (or SDHC with latest image loaded) 2 GB SSD, 1.5 GB free for application storage
2 GB SSD, 1.5 GB free for application storage
Operating temperature -10 °C to +60 °C
Category Black Standard
Display type Touch
Display size 7" 10.1" 12.1"
Brightness 1000 cd/m² 500 cd/m² 400 cd/m²
Display resolution, ratio 800 x 480 pixels 800 x 480 (16:9) 1024x600 pixels 1280 x 800 pixels
Main memory 2 GB 512 MB 1 GB
Dimension WxHxD (mm) 204 x 143 x 50 mm 204 × 143 × 50 mm 292 x 194 x 52 mm 340 x 242 x 57 mm
Power supply 24 V DC (18 to 32 VDC) 24 VDC (18-32 VDC) + 24 V DC (18 to 32 VDC)
Dimensions
Dimension W×H×D (mm) 204 x 143 x 50 mm 204 × 143 × 50 mm 292 x 194 x 52 mm 340 x 242 x 57 mm
Cut-out dimension W×H (mm) 189 x 128 mm 189 × 128 mm 275 x 177 mm 324 x 226 mm
Mounting depth mm. (Including clearance) 43 (143) mm 45 (145) 49 (149) mm
Mounting Panel Mount, VESA 75 x 75 Panel Mount, VESA 75 × 75 Panel Mount, VESA 75 x 75
Weight 0.8 kg 1.65 kg 2.6 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ PP886 PP886M PP886R PP887H
General info
Article number 3BSE092980R1 3BSE092984R1 3BSE092985R1 3BSE092986R1
Processor ARM9 (1 GHz) ARM9 (800 MHz) ARM9 (1 GHz)
External storage media 2 GB SSD, 1.5 GB free for application storage 1 × SD card slot (or SDHC with latest image loaded) 1 × SD card slot (or SDHC with latest image loaded)
1 × SD card slot (or SDHC with latest image loaded)
Operating temperature -10 °C to +60 °C -30 °C to +70 °C
Category Standard Black Rugged
Display type Touch
Display size 15.4"
Brightness 450 cd/m² 1000 cd/m²
Display resolution, ratio 1280 x 800 (16:10) 1280 x 800 pixels
Main memory 1 GB 2 GB
Dimension WxHxD (mm) 410 x 286 x 61 mm 410 x 286 x 73 mm
Power supply 24 V DC (18 to 32 VDC)
Dimensions
Dimension W×H×D (mm) 410 x 286 x 61 mm 410 x 286 x 73 mm
Cut-out dimension W×H (mm) 394 x 270 mm
Mounting depth mm. (Including clearance) 53 (153) mm 66 (166) mm
Mounting Panel Mount, VESA 75 x 75 Panel Mount
Weight 3.85 kg 4.1 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ PP887H - CFC PP887S PP895
General info
Article number 7PAA002011R1 3BSE092987R1 3BSE092981R1
Processor ARM9 (1 GHz)
External storage media 1 × SD card slot (or SDHC with the latest image loaded) 1 × SD card slot (or SDHC with latest image loaded) 2 GB SSD, 1.5 GB free for application storage
Net weight (kg) 7.38 kg
Operating temperature -30 °C to +70 °C 0 °C to +50 °C
Category Rugged Standard
Display type Touch
Display size 15.4" 21.5"
Brightness 1000 cd/m² 250 cd/m²
Display resolution, ratio 1280 x 800 pixels widescreen (16:10) 1280 x 800 pixels 1920 x 1080 pixels
Main memory 2 GB 2.0 GB
Dimension WxHxD (mm) 410 x 286 x 73 mm 410 x 286 x 65 mm 556 x 347 x 65 mm
Power supply 24 V DC (18 to 32 VDC) + 24 V DC (18 to 32 VDC)
Dimensions
Dimension W×H×D (mm) 410 x 286 x 73 mm 410 x 286 x 65 mm 556 x 347 x 65 mm
Cut-out dimension W×H (mm) 394 x 270 mm N/A 539 x 331 mm
Mounting depth mm. (Including clearance) 66 (166) mm The sealed model is mounted on VESA bracket or similar and therefore the mounting depth is the same as dimension. 57 (157) mm
Mounting Panel Mount Panel Mount, VESA 100 x 100 Panel Mount, VESA 75 x 75
Weight 4.1 kg 4.8 kg 7.38 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com

Accessories

Specific feature ¹ CB802 Profibus DP Interface CB810 USB to Ethernet adapter MB802V2 SD-card RX800 Adapter
General info
Article number 3BSE069285R1 3BSE042255R1 3BSE069477R1 3BSE093563R1
Operating temperature -30 °C to +70 °C
Net weight (kg) 1 kg
Dimensions
Height 35 mm 23 mm 2 mm
Width 130 mm 52 mm 23 mm
Weight 0.18 kg 0.17 kg 0.01 kg
Depth 31 mm
Dimension W×H×D (mm) 23 x 2 x 31
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ RX874 RX881 RX883 RX886
General info
Article number 3BSE069287R1 3BSE093559R1 3BSE093560R1 3BSE093561R1
Operating temperature -30 °C to +70 °C
Net weight (kg) 0.01 kg 0.1 kg
Display size 7" 10" 12" 15"
Dimensions
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ RX895 TK858V002 Adapter Cable TK859V000 Gender changer TK860V001 Splitter cable
General info
Article number 3BSE093562R1 3BSE069474R1 3BSE069475R1 3BSE069476R1
Operating temperature -30 °C to +70 °C
Net weight (kg) 0.1 kg 0.11 kg
Display size 21"
Dimension WxHxD (mm) 76x190x100 mm
Dimensions
Height 308 mm 17 mm
Width 54 mm 32 mm
Weight 0.09 kg 0.01 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TK865V000 TK865V030 TK865V100 TK866V000
General info
Article number 3BSE092994R1 3BSE092988R1 3BSE092989R1 3BSE092995R1
Operating temperature -30 °C to +70 °C
Net weight (kg) 0.3 kg 1 kg 2.5 kg 0.3 kg
Dimensions
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TK866V030 TK866V100 TK867V000 TK867V030
General info
Article number 3BSE092990R1 3BSE092991R1 3BSE092996R1 3BSE092992R1
Operating temperature -30 °C to +70 °C -20 °C to +70 °C
Net weight (kg) 1 kg 2.5 kg 0.3 kg 1 kg
Dimensions
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Specific feature ¹ TK867V100 TK868V002 Splitter cable 3 way
General info
Article number 3BSE092993R1 3BSE093567R1
Operating temperature -30 °C to +70 °C
Net weight (kg) 2.5 kg 0.1 kg
Dimension WxHxD (mm) 190x100x10 mm
Dimensions
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: 800xahardwareselector.automation.abb.com
Is800xA

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved