Select I/O is an Ethernet networked, single channel granular I/O system for the ABB Ability™ System 800xA automation platform. Select I/O helps decouple project tasks, minimizes the impact of late changes, and supports standardization of I/O cabinetry ensuring automation projects are delivered on time and under budget. A Signal Conditioning Module (SCM) performs the necessary signal conditioning and powering of the connected field device for one I/O channel.
The AIS815 is an Analog Input Signal Conditioning Module (16-bit) supporting 2/3/4-wire devices (1.2 A) and HART communication.
Features and benefits
- Analog input for 2-wire, 3-wire or 4-wire field devices, powered by AIS815
- Signal range: 0...20 mA, 4...20 mA
- Can be used in hazardous areas
- Field power sourced from the power injection
- Short circuit proof, configurable current limit 0.1 to 1.2 A
- Transmitter power current limited to 25 mA (for 2-wire field devices; input current limitation for SCM pin 2)
- 16 bit A/D converter resolution
- Galvanic isolation
- Protected against wrong wiring (±35 V) between all terminals
- Hardware filter, rise time 1 ms
- Software filter configurable through parameters
- Diagnostics:
- Loop supervision (open circuit and short circuit)
- Internal hardware supervision
- Communication supervision
- Device malfunction low, under range, over range, and device malfunction high detection
- Internal power supervision
- Power injection supervision
- Single loop granularity - each SCM handles a single channel
- Supports hot swap
- Mechanical locking slider which turns off field device power and/or output before removal
- Field disconnect function which can galvanically separate the field loop wiring from the SCM during commissioning and maintenance
- All SCMs have electronic current limitation
- Mechanical keying to prevent insertion of wrong module type after commissioning
- 24V DC powered through Modulebus
- Configurable through parameters
- LED indicators on the SCM indicate the operational state of the module.