Is800xA

I/O Systems - S800 I/ODI814

The input voltage range is 18 to 30 volt dc and the input current source is 6 mA at 24 V. The inputs are divided into two individually isolated groups with eight channels and one voltage supervision input in each group. Every input channel consists of current limiting components, EMC protection components, input state indication LED and optical isolation barrier. The process voltage supervision input give channel error signals if the voltage disappears. The error signal can be read through the ModuleBus.

Features and benefits

  • 16 channels for 24 V d.c. inputs with current sourcing
  • 2 Isolated groups of 8 with voltage supervision
  • Input status indicators