Is800xA

I/O Systems - S800 I/ODI825

The DI825 is an 8 channel 125 V d.c. digital input module for the S800 I/O. The input range is 71 - 150 V and the input current is 3.0 mA at 125 V. The inputs are individually isolated.

Every input channel consists of current limiting components, EMC protection components, input state indication LED, optical isolation barrier. Channel 1 can be used as voltage supervision input for channels 2 - 4, and channel 8 can be used as voltage supervision input for channels 5 - 7.

If the voltage supervision is used and the voltage connected to channel 1 or 8 disappears, the channel error will be set for the channels and the Warning LED turns on. The error signal can be read from the ModuleBus.

Features and benefits

  • 8 channels for 125 V d.c. inputs
  • Individually isolated channels
  • Input status indicators
  • Sequence of event (SOE) functionality
  • Signal filtering