Is800xA

I/O Systems - S800 I/ODP840

The DP840 module consists of 8 identical independent channels. Each channel can be used for pulse count or frequency (speed) measurement, maximum 20 kHz. The inputs can also be read as DI signals.  Each channel has a configurable input filter. The module perform self-diagnostics cyclically. With advanced diagnostics, for single or redundant applications. Interface for NAMUR, 12 V and 24 V. The input can be read as digital input signals.

Use DP840 with Module Termination Units TU810V1, TU812V1, TU814V1, TU830V1, TU833.

Features and benefits

  • 8 channels
  • The modules can be used in both single and redundant applications
  • Interface for NAMUR, 12 V and 24 V transducer signal levels
  • Each channel can be configured for pulse count or frequency measurement
  • The inputs can also be read as DI signals
  • Pulse count by accumulation in a 16 bit counter
  • Frequency (speed) measurement 0.5 Hz - 20 kHz
  • Advanced on-board diagnostics