Is800xA

I/O Systems - Select I/OPTB810K01

Select I/O is an Ethernet networked, single channel granular I/O system for the ABB Ability™ System 800xA automation platform. Select I/O helps decouple project tasks, minimizes the impact of late changes and supports standardization of I/O cabinetry ensuring automation projects are delivered on-time and under budget. A Signal Conditioning Module (SCM) performs the necessary signal conditioning and powering of the connected field device for one I/O channel.

The PTB810K01 Power Injection Terminal Block Kit is used for the Select I/O Module Termination Unit (TUS810). Two PTB810s are needed per MTU. Digital output SCMs (DOS810, DOS880, DOS885) and high amp SCMs (DOS885, AIS885) require power injection. (10 pieces per package).

Features and benefits

  • Injects 24 V field power to high power SCMs on the MTU
  • Can provide up to 20 A.
  • Can be used in hazardous areas.
  • Hole for each terminal for connecting test probes (for measurements
  • Four screws for daisy chain option of the power supply