Is800xA

I/O Systems - S800 I/ODO890

The module includes Intrinsic Safety protection components on each channel for connection to process equipment in hazardous areas without the need for additional external devices.

Each channel can drive a nominal current of 40 mA into a 300 ohm field load such as an Ex certified solenoid valve, alarm sounder unit or indicator lamp. Open and short circuit detection can be configured for each channel. All four channels are galvanic isolated between channels and from the ModuleBus and power supply. Power to the output stages is converted from the 24 V on the power supply connections.

TU890 and TU891 Compact MTU can be used with this module and it enables two wire connection to the process devices without additional terminals. TU890 for Ex applications and TU891 for non Ex applications.

 

Features and benefits

  • 4 channels for 11 V, 40 mA digital outputs.
  • All channels fully isolated.
  • Power to drive Ex certified solenoid valves and alarm sounders.
  • Output and fault status indicators for each channel.

MTUs that match this product