Is800xA

Communications - S800 I/O Communication interfacesTU848

The TU848 is a module termination unit (MTU) for redundant configuration of Optical ModuleBus Modem TB840/TB840A.

The MTU is a passive unit having connections for double power supply (one for each modem), double electrical ModuleBus, two TB840/TB840A and a rotary switch for cluster address (1 to 7) setting.

Two mechanical keys are used to configured the MTU for the right types of modules. Each key has six positions, which gives a total number of 36 different configurations. The configurations can be changed with a screwdriver.

Termination unit TU848 has individual power supply connections and connects TB840/TB840A to redundant I/O. Termination unit TU849 has individual power supply connections and connects TB840/TB840A to non-redundant I/O.

Features and benefits

• Dual power supply connection
• A rotary switch for cluster address setting
• Mechanical keying prevents insertion of wrong module type
• Redundant ModuleBus
• Latching device to DIN rail for locking and grounding
• DIN rail mounted