Is800xA

NetworksNE870

NE870 is an industrial router that also acts as a firewall. The router/firewall can be utilized to segment a system into network areas and security zones. NE870 is primarily intended to be used to separate client/server networks and control networks, to separate different control and safety networks, and also to create RNRP tunnel areas between RNRP networks.

The concept of security zoning is described in IEC 62443. In short, security zoning is a method to segment a system into zones with different security levels. A security level is achieved by implementing a combination of security countermeasures. The reason why it potentially could make sense to divide a system into security zones, which comply with different security levels, could be that the risk for different parts of the system varies. Another could be that the impact of a potential incident varies.

NE870 supports RNRP (Redundant Network Routing Protocol), which enables 800xA to have two physically separate networks, and thereby avoid a single point of failure.

Features and benefits

  • NE870 has a redundant power supply and alarm function
  • Wide operating voltage range (16 VDC to 60 VDC)
  • The back end features 4 cast DIN clips for secure mounting on a DIN rail
  • Digital IO for monitoring
  • Console port for management using CLI
  • USB port for easy save and load system configuration
  • 3 x RJ-45 10/100/1000 Ethernet TX connectors
  • 8 x RJ-45 10/100 Ethernet TX connectors
  • Status LEDs