Is800xA

Panels - Version 6.2PP887H - CFC

Touchscreen panels with brilliant TFT/LED display colors and multi-protocol connectivity. The rugged range of Panel 800 comprises PP886R, PP887H, PP887H-CFC, and PP887S, easy-to-use HMI with comprehensive and integrated templates and libraries for every conceivable process you need. All rugged panels are equipped with high-resolution graphics in TFT/LED display. Most models offer wide screens, high-resolution displays for increased efficiency, and excellent operator interaction.

PP887H - CFC has a conformal coating on the printed circuit board for extra protection.

Features and benefits

  • Easy to use
    A fully deployable HMI with comprehensive and integrated templates and libraries for every conceivable process. The Panel Builder tool, with a familiar Microsoft® Windows® environment and multiple language support results in quick, easy, and efficient engineering.
  • State-of-the-art graphics
    Vector-based, high-resolution graphics in TFL/LED display, with icon-based interface, navigation and control.
  • Robust and reliable
    Panel 800 is constructed in a strong yet lightweight diecast, powder-coated aluminum housing. Front casing withstands wet, dusty, and demanding environments. Operating temperatures range between -30° C to + 70° C with a maximum 95% humidity.
  • Truly open platform
    Built on open architecture and technologies that accompany the .NET framework, these panels are capable of multi-brand controller connectivity. A multitude of connection options are available for local communication, expansion, remote access, and more.
  • Try your application before you use it
    Nice possibility to simulate and run the application directly from the Panel Builder 800 before you use it.