Is800xA

I/O Systems - S800 I/ODI802

The DI802 is an 8 channel 120 V a.c./d.c. digital input module for the S800 I/O. This module has 8 digital inputs. The a.c. input voltage range is 77 - 130 volt and the input current is 10 mA at 120 V a.c. The d.c. input range is 75 - 145 V and the input current is 2.8 mA at 110 V. The inputs are individually isolated. Every input channel consists of current limiting components, EMC protection components, input state indication LED and optical isolation barrier.



Features and benefits

  • 8 channels for 120 V a.c./d.c. inputs with current sinking
  • Individually isolated channels
  • Voltage supervision of field input power
  • Input status indicators
  • Signal filtering
  • Process connection via detachable connectors