Is800xA

Find products

Panels - Version 6.2

The Panel 800 family comprises user-friendly, intuitive, and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Designed to make process automation easy, all panels are equipped with touchscreen operation and advanced functionality for process and equipment control.

The Panel 800 family is configured using ABB’s Panel Builder tool which contains a wide range of advanced functions.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Brightness
Category
Display size
Display type
350 cd/m²
Standard
7"
Touch
1000 cd/m²
Black
7"
Touch
500 cd/m²
Black
7"
Touch
500 cd/m²
Standard
10.1"
Touch
400 cd/m²
Standard
12.1"
Touch
450 cd/m²
Standard
15.4"
Touch
450 cd/m²
Black
15.4"
Touch
450 cd/m²
Rugged
15.4"
Touch
1000 cd/m²
Rugged
15.4"
Touch
1000 cd/m²
Rugged
15.4"
Touch
1000 cd/m²
Rugged
15.4"
Touch
250 cd/m²
Standard
21.5"
Touch