Is800xA

Controllers - AC 800M ControllersPM866AK02

The CPU board contains the microprocessor and RAM memory, a real-time clock, LED indicators, INIT push button, and a CompactFlash interface.

The base plate of the PM866 / PM866A controller has two RJ45 Ethernet ports (CN1, CN2) for connection to the Control Network, and two RJ45 serial ports (COM3, COM4). One of the serial ports (COM3) is an RS-232C port with modem control signals, whereas the other port (COM4) is isolated and used for the connection of a configuration tool. The controller supports CPU redundancy for higher availability (CPU, CEX-Bus, communication interfaces and S800 I/O).

Simple DIN rail attachment / detachment procedures, using the unique slide & lock mechanism. All base plates are provided with a unique Ethernet address which provides every CPU with a hardware identity. The address can be found on the Ethernet address label attached to the TP830 base plate.

Package including:
2 pcs PM866A, CPU
2 pcs TP830, Baseplate, width =115mm
2 pcs TB807, ModuleBus terminator
1 pcs TK850, CEX-bus expansion cable
1 pcs TK851, RCU-Link cable
2 pcs Battery for memory backup (4943013-6) 1 for each CPU

Features and benefits

  • ISA Secure certified - Read more
  • Reliability and simple fault diagnosis procedures
  • Modularity, allowing for step-by-step expansion
  • IP20 Class protection without the requirement for enclosures
  • The controller can be configured with System 800xA Control Builder and Compact Control Builder
  • The controller has full EMC certification
  • Sectioned CEX-Bus using a pair of BC810 / BC820
  • Hardware based on standards for optimum communication connectivity (Ethernet, PROFIBUS DP, etc.)
  • Built-in redundant Ethernet Communication ports