Is800xA

I/O Systems - S800 I/ODO818

The DO818 is a 32 channel 24 V digital output module for the S800 I/O. This module has 16 digital outputs. The output voltage range is 12 to 32 volt and the maximum continuous output current is 0.5 A. The outputs are protected against short circuits, over voltage and over temperature. The outputs are divided into two individually isolated groups with 16 output channels and one voltage supervision input in each group. Each output channel consists of a short circuit and over temperature protected high side driver, EMC protection components, inductive load suppression, output state indication LED and optical isolation barrier. The process voltage supervision input give channel error signals if the voltage disappears. The error signal can be read through the ModuleBus.

Features and benefits

  • 32 channels for 24 V d.c.
  • 2 isolated groups (RIV50V) with 16 channels and one process voltage supervision input in each group
  • The process voltage range is 12-32V dc (nominally 24V dc) and the maximum continuous output current is 0.5A per channel

MTUs that match this product