Is800xA

Communications - S100 I/O Communication interfaces
Communications - S800 I/O Communication interfaces
Communications - Select I/O Communication interfaces
I/O Systems - Select I/O
TC811

Select I/O is an Ethernet networked, single channel granular I/O system for the ABB Ability™ System 800xA automation platform. Select I/O helps decouple project tasks, minimizes the impact of late changes, and supports standardization of I/O cabinetry ensuring automation projects are delivered on time and under budget. A Signal Conditioning Module (SCM) performs the necessary signal conditioning and powering of the connected field device for one I/O channel.

TC811 is an Ethernet Adapter for fiber optic media with a built-in 2-port switch. Hosts two LC ports. For redundant configuration two Fieldbus Communication Interfaces CI845, two Ethernet Adapters TC811, and one TU860 or one TU865 are needed.

Features and benefits

  • Can be used as single or redundant
  • Supports both Select I/O and S800 on Ethernet
  • Hosts two LC ports
  • Built-in switch
  • Built-in diagnostics
  • Supports hot swap
  • Can be used in hazardous area
  • Mechanical locking slider which turns off power before removal
  • Mechanical keying
  • LED indicators