Is800xA

I/O Systems - S800 I/ODO815

The DO815 is a 8 channel 24 V digital output module for the S800 I/O. The output voltage range is 10 to 30 V and the maximum continuous output current is 2 A @ 24 V. The outputs are protected against short circuits, and over load. The outputs are divided into two individually isolated groups with four output channels in each group. Each output channel consists of a short circuit and over load protected high side driver with open load detection (on active signal), EMC protection components, inductive load suppression, output status indication LEDs and optical isolation barrier.

Features and benefits

  • 8 channels for 24 V d.c. current sourcing outputs
  • 2 isolated groups of 4 channels with under voltage detection
  • OSP sets outputs to predetermined state upon communication error
  • Output status indicators and a channel wise error flag
  • Short-circuit protection to ground and positive supply
  • Over load protection
  • Open load and short-circuit detection
  • Two output fault operation modes: Automatic reset mode and Fault latching mode
  • Inductive load driving capability
  • Filament lamp load up to 10W

MTUs that match this product