Is800xA

I/O Systems - S800 I/ODI803

The DI803 is an 8 channel 230 V a.c./d.c. digital input module for the S800 I/O. This module has 8 digital inputs. The a.c. input voltage range is 164 - 264 volt and the input current is 7.6 mA at 230 V a.c. The d.c. input range is 175 - 275 V and the input current is 1.6 mA at 220 V. The inputs are individually isolated. Every input channel consists of current limiting components, EMC protection components, input state indication LED and optical isolation barrier.

Features and benefits

  • 8 channels for 230 V a.c./d.c. inputs with current sinking
  • Individually isolated channels
  • Voltage supervision of field input power
  • Input status indicators
  • Signal filtering
  • Process connection via detachable connectors