Is800xA

PanelsPP887S

Touchscreen panels with brilliant TFT/LED display colors and multi-protocol connectivity. The rugged range of Panel 800 comprises PP886R, PP887H, PP887H-CFC, and PP887S, easy-to-use HMI with comprehensive and integrated templates and libraries for every conceivable process you need. All rugged panels are equipped with high-resolution graphics in TFT/LED display. Most models offer wide screens, and high-resolution displays for increased efficiency and excellent operator interaction.

Features and benefits

  • Easy to use
    A fully deployable HMI with comprehensive and integrated templates and libraries for every conceivable process. The Panel Builder tool, with a familiar Microsoft® Windows® environment along with multiple language support results in quick, easy, and efficient engineering.
  • State-of-the-art graphics
    Vector-based, high-resolution graphics in TFL/LED display, with icon-based interface, navigation and control.
  • Robust and reliable
    Panel 800 is constructed in a strong yet lightweight diecast, powder-coated aluminum housing. Front casing withstands wet, dusty, and demanding environments. Operating temperatures range between -30° C to + 70° C with a maximum 95% humidity.
  • Truly open platform
    Built on open architecture and technologies that accompany the .NET framework, these panels are capable of multi-brand controller connectivity. A multitude of connection options are available for local communication, expansion, remote access, and more.
  • IP66 Sealed panel
    PP887S is a fully sealed version with M12 connectors with IP66 ingress protection rating and ATEX/IECEx Zone 2 and Zone 22 (IP65) certification. The sealed touch panel has the same tolerance for harsh environments but can be mounted outdoors on a pole, outside of a cabinet.