Is800xA

Power supplies & VotersSS823

The Voting Units SS823 and SS832 have been specifically designed to work as control units within a redundant power supply configuration. The output connections from two Power Supply Units are connected to the Voting Unit.

The Voting Unit separates the redundant Power Supply Units, supervises the voltage supplied, and generates supervision signals to be connected to the power consumer. Green LED’s, mounted on the front panel of the voting unit, provide a visual indication that the correct output voltage is being delivered. Simultaneously with the green LED illuminating, a voltage-free contact closes the path to the corresponding “OK connector”. Voting Unit trip levels are factory preset.

The AC 800M High Integrity and the connected S880 High Integrity I/O system (including field power) shall be supplied from a SELV or PELV power supply (e.g. SD83x) connected through the power voter SS823. The SS823 Voting Unit has a double overvoltage protection circuit on input.

The Voting Units SS822Z, SS823 and SS833 have been specifically designed to be employed as a control unit within a redundant power supply configuration. The output connections from two Power Supply Units are connected to the Voting Unit.

The Voting Unit separates the redundant Power Supply Units, supervises the voltage supplied, and generates supervision signals to be connected to the power consumer. Green LED’s, mounted on the front panel of the voting unit, provide a visual indication that the correct output voltage is being delivered. Simultaneously with the green LED illuminating, a voltage-free contact closes the path to the corresponding “OK connector”. Voting Unit trip levels are factory preset.

The AC 800M High Integrity and the connected S880 High Integrity I/O system (including field power) shall be supplied from a SELV or PELV power supply (e.g. SD83x) connected through the power voter SS823. The SS823 Voting Unit has a double overvoltage protection circuit on both inputs. It is also able to detect both short and open circuits in the voting element.

Features and benefits

  • Simple DIN-rail mounting
  • Class I Equipment, (when connected to Protective Earth, (PE))
  • Over-voltage Category III for connection to primary main
    TN network
  • Protective separation of the secondary circuit from the primary circuit
  • Accepted for SELV and PELV applications
  • The output of the units is protected against over current
    (current limit) and over-voltage (OVP)
  • Certified for SIL3 according to IEC 61508
  • The SS823 unit is also G3 compliant