8 pcs Shunt Stick TY801. 125 + 125 ohms shunt. Used for AI845 and AI880A on TU834, TU844, TU845, TU854.
| Article number | 3BSE023607R1 |
| Mechanics | S800 |
| CE mark | Yes |
| Electrical safety | IEC 61131-2, UL 61010-1, UL 61010-2-201 |
| Hazardous Location | C1 Div 2 cULus, C1 Zone 2 cULus, ATEX Zone 2 |
| Marine certification | ABS, BV, DNV, LR |
| Temperature, Operating | 0 to +55 °C (Storage -25 to +70 °C), RH=5 to 95 % no condensation, IEC/EN 61131-2 |
| Pollution degree | Degree 2, IEC 60664-1 |
| Corrosion protection | ISA-S71.04: G3 |
| Protection class | IP20 according to IEC 60529 |
| Mechanical operating conditions | IEC 61131-2 |
| EMC | EN 61000-6-4 and EN 61000-6-2 |
| Overvoltage categories | IEC/EN 60664-1 |
| Equipment class | Class I according to IEC 61140; (earth protected) |
| RoHS compliance | EU RoHS, UAE RoHS, CN RoHS |
| WEEE compliance | DIRECTIVE/2012/19/EU |
| Width | 15.5 mm |
| Depth | 62 mm |
| Height | 11 mm |
| Weight | 0.06 kg |