Is800xA

NetworksNE801 Classic

The NE801 is an Industrial Ethernet 5-port switch. All ports support auto-negotiation, but DIP switches also allow speed and duplex configuration of any individual TX port. It is also possible to set up one port to monitor traffic to/from the switch. The NE801 has been designed to meet high industrial specifications, providing very high dependability in harsh environmental conditions.

The NE801 is an Industrial Ethernet 5-port switch. All ports support auto-negotiation, but DIP switches also allow speed and duplex configuration of any individual TX port. It is also possible to set up one port to monitor traffic to/from the switch. The NE801 has been designed to meet high industrial specifications, providing very high dependability in harsh environmental conditions.

Features and benefits

  • TX shields individually isolated
  • Wide DC power range 12 – 48 VDC
  • Wide temperature range
  • Automatic MDI/MDI-X crossover
  • LED indicators for Power, Speed, Duplex, Link and Traffic
  • Port monitoring
  • 35 mm DIN rail mounting
  • Enable or disable of flow control
Link to SFP table