Is800xA

NetworksNE810 Classic

NE810 is an Industrial switch made for harsh environments. Due to our multi-rate SFP solution, the switch can be used in either 100 Mbit or Gigabit networks. Our unique FRNT (Fast Recovery of Network Topology) technology is the fastest protocol on the market to re-configure a network in case of any link or hardware failure. That is why NE810 is also used in safety-critical applications such as tunnels, traffic signal control, and railway systems.

Installations in harsh environments and places with heavy electrical interference require the use of reliable media. NE810 provides a number of solutions using fiber optic transceivers. Multi- or single-mode transceivers can be used to build point-to-point or redundant ring networks with ranges up to 120 km between each switch. Our BIDI transceiver, which transmits and receives data on a single fiber can be used in applications where the number of fiber cores is limited.

Real-time properties are implemented in the switch in order to achieve determinism for real-time critical applications. NE810 supports QoS (Quality of Service) with four priority queues and strict priority scheduling as well as HoL (Head of Line Blocking Prevention). All to assure that the data network is deterministic.

NE810 is an Industrial switch made for harsh environments. Due to our multi-rate SFP solution, the switch can be used in either 100 Mbit or Gigabit networks. Our unique FRNT (Fast Recovery of Network Topology) technology is the fastest protocol on the market to re-configure a network in case of any link or hardware failure. That is why NE810 is also used in safety-critical applications such as tunnels, traffic signal control, and railway systems.
Installations in harsh environments and places with heavy electrical interference require the use of reliable media. NE810 provides a number of solutions using fiber optic transceivers. Multi- or single-mode transceivers can be used to build point-to-point or redundant ring networks with ranges up to 120 km between each switch. Our BIDI transceiver, which transmits and receives data on a single fiber can be used in applications where the number of fiber cores is limited.
Real-time properties are implemented in the switch in order to achieve determinism for real-time critical applications. NE810 supports QoS (Quality of Service) with four priority queues and strict priority scheduling as well as HoL (Head of Line Blocking Prevention). All to assure that the data network is deterministic.

Features and benefits

  • Pre-configured for use with System 800xA
  • NE810 supports redundant power connection
  • Enhanced monitoring using PNSM
  • Industrial Ethernet 10-port switch
  • Long life duration
  • Fully supported by ABB
Link to SFP table